WBP_DS120NLIV_PRODIMAGE
WBP_DS120NLIV_PRODIMAGE

Switches and Lighting Control, Decorator Switch, Commercial Grade, Single Pole, 20A 120V, With Nightlight, Ivory

$52.12 USD

Brand:

Bryant

Catalog ID:

9901NLI

Switches and Lighting Control, Decorator Switch, Commercial Grade, Single Pole, 20A 120V, With Nightlight, Ivory

Product details

General

Color
Ivory
Series
Switch with Nightlight
Style
Single Pole
Type
Rocker/Decorator
UPC
781786145795

Electrical Ratings

Amperage Rating
20 A
Current / Amperage Rating
20 A
Voltage Rating
120 V
Voltage Rating Description
120 V

Logistics

Carton Quantity
10