text.skipToContent text.skipToNavigation

9902BLK

By Bryant 

Catalog ID: 9902BLK

By Bryant
Catalog ID:  9902BLK
Switches and Lighting Controls, Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Double Pole, 20A 120/277V AC, Back and Side Wired, Black
Add to List

More Options

Where to Buy

Product Details

General

Color Black
Series General Purpose
Style Double Pole
Type Rocker/Decorator
UPC 781786740853

Electrical Ratings

Amperage Rating 20 A
Current / Amperage Rating 20 A
Voltage Rating 120/277 VAC
Voltage Rating Description 120/277 VAC