text.skipToContent text.skipToNavigation

9904BLK

by Bryant 

Catalog ID: 9904BLK

Switches and Lighting Controls, Industrial Grade Fashion Series, Rocker Switches, General Purpose AC, Three Way, 20A 120/277V AC, Back and Side Wired, Gray

Product Details

General

Color Black
Series General Purpose
Style Four Way
Type Rocker/Decorator
UPC 781786741003

Electrical Ratings

Amperage Rating 20 A
Current / Amperage Rating 20 A
Voltage Rating 120/277 VAC
Voltage Rating Description 120/277 VAC

Logistics

Carton Quantity 10

Resources/Downloads