WBP_CS315BLA_PRODIMAGE
WBP_CS315BLA_PRODIMAGE

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Three Way, 15A 120/277V AC, Side Wired Only, Light Almond

Brand:

Bryant

Catalog ID:

CS315BLA

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Three Way, 15A 120/277V AC, Side Wired Only, Light Almond

Product details

General

Color
Light Almond
Series
General Purpose
Style
Three Way
Type
Toggle
UPC
781786121508

Electrical Ratings

Amperage Rating
15 A
Current / Amperage Rating
15 A
Voltage Rating
120/277 VAC
Voltage Rating Description
120/277 VAC

Logistics

Carton Quantity
10

Resources and downloads