text.skipToContent text.skipToNavigation

CSB115BBLK

by Bryant 

Catalog ID: CSB115BBLK

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Single Pole, 15A 120/277V AC, Back and Side Wired, Black

Product Details

General

Color Black
Series General Purpose
Style Single Pole
Type Toggle
UPC 781786121201

Electrical Ratings

Amperage Rating 15 A
Current / Amperage Rating 15 A
Voltage Rating 120/277 VAC
Voltage Rating Description 120/277 VAC

Logistics

Carton Quantity 10

Resources/Downloads