text.skipToContent text.skipToNavigation

CSB120BLA

by Bryant 

Catalog ID: CSB120BLA

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired, Light Almond

Product Details

General

Color Light Almond
Series General Purpose
Style Single Pole
Type Toggle
UPC 781786121386

Electrical Ratings

Amperage Rating 20 A
Current / Amperage Rating 20 A
Voltage Rating 120/277 VAC
Voltage Rating Description 120/277 VAC

Logistics

Carton Quantity 10

Resources/Downloads