WBP_CSB120W_PRODIMAGE
WBP_CSB120W_PRODIMAGE

Toggle, Specification Grade, Back and Side Wired

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CSB120WHLV

Hubbell Wiring Device Kellems, Switches and Lighting Control, ToggleSwitch, Single Pole, 5A 24V DC, Back and Side Wired, White

  • Maintained Contact

Product details

General

Color
  • White
  • Blanc
EU RoHS Indicator
Contact Manufacturer
Series
General Purpose
Style
Single Pole
Type
Toggle
UPC
783585554839

Electrical Ratings

Amperage Rating
5 A
Voltage Rating
24 VDC

Logistics

Carton Quantity
10