text.skipToContent text.skipToNavigation

CSB215BBLK

by Bryant 

Catalog ID: CSB215BBLK

Switches and Lighting Controls, Commercial Grade, Toggle Switches, General Purpose AC, Double Pole, 20A 120/277V AC, Back and Side Wired, Black

Product Details

General

Color Black
Series General Purpose
Style Double Pole
Type Toggle
UPC 781786121270

Electrical Ratings

Amperage Rating 15 A
Current / Amperage Rating 15 A
Voltage Rating 120/277 VAC
Voltage Rating Description 120/277 VAC

Logistics

Carton Quantity 10

Resources/Downloads