text.skipToContent text.skipToNavigation

CSB320RLV

By Hubbell Wiring Device-Kellems 

Catalog ID: CSB320RLV

By Hubbell Wiring Device-Kellems
Catalog ID:  CSB320RLV
Hubbell Wiring Device Kellems, Switches and Lighting Control, ToggleSwitch, Three Way, 5A 24V DC, Back and Side Wired, Red

  • Maintained Contact
  • Add to List

    More Options

    Where to Buy

    Product Details

    General

    Color Red
    Series General Purpose
    Style Three Way
    Type Toggle
    UPC 783585554907

    Electrical Ratings

    Amperage Rating 5 A
    Voltage Rating 24 VDC

    Logistics

    Carton Quantity 10

    Resources and Downloads

    Installation/Instruction Manual (IOM)

    Engineering Drawing