text.skipToContent text.skipToNavigation

CSB415GY

by Hubbell Wiring Device-Kellems 

Catalog ID: CSB415GY

Switches and Lighting Controls, Toggle Switch, Commercial Grade, Four Way, 15A 120/277V AC, Back and Side Wired, Gray

  • Thread cleaning captive mounting screw
  • Abuse resistant nylon toggle
  • Steel, zinc plated bridge is corrosion resistant

Product Details

General

Action DPDT
Color Gray
Item Type Four Way Commercial Toggle Switch
Material Nylon
Number Of Poles Double Pole
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 15A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. solid and stranded copper wire only
Series General Purpose
Style Four Way
Type Toggle
UPC 783585153988

Dimensions

Dimensions 4.18 in x 1.49 in x 1.83 in
Height 1.83 in
Length 4.18 in
Weight 0.15 lb
Width 1.49 in

Electrical Ratings

Amperage Rating 15 A
Connectivity Back and Side Wired
Current / Amperage Rating 15 A
Current Rating 15 A
Dielectric Strength Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max. 30°C maximum at rated current
Voltage Rating 120-277 VAC

Conductor Related

Wire Size #14 AWG to #10 AWG

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 10

Resources/Downloads