HUBBELL
WBP_DS120BK_PRODIMAGE
WBP_DS120BK_PRODIMAGE

Rocker, Specification Grade, Back and Side Wired

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

DS120BKLV

Hubbell Wiring Device Kellems, Switches and Lighting Control, DecoratorToggle Switch, Single Pole, 5A 24V DC, Back and Side Wired, Black.

  • Maintained Contact

Product details

General

Catalog Number

DS120BKLV

Color

EU RoHS Indicator

Contact Manufacturer

Series

General Purpose

Style

Single Pole

Type

Rocker/Decorator

UPC

783585565279

Electrical Ratings

Amperage Rating

5 A

Voltage Rating

24 VDC

Logistics

Carton Quantity

10