text.skipToContent text.skipToNavigation

DS120NLGY

by Hubbell Wiring Device-Kellems 

Catalog ID: DS120NLGY

Style Line® decorator nightlight switch, back and side wired

  • LED light activated when low levels of ambient light are detected by photosensor
  • Optimal lens size for greater illumination
  • Impact resistant thermoplastic rocker

Product Details

General

Color Gray
Performance
  • Electrical-Color Temperature:3400K - 3600K
  • Dielectric Voltage-Withstands 1500V AC minimum for 1 minute
  • LED Energy Consumed-0.5 watt
  • Light Output-0.5 Lumens
  • Load Capacity-20A, 120VAC
  • Overload-Minimum 4.8 times rated current for 100 cycles
  • Temperature Rise-30°C maximum at rated current
  • Mechanical-Terminal Accommodations-#14-#10 AWG copper stranded or solid conductor only
  • Environmental-Flammability- UL 94V-2
  • Environmental-Operating Temperature-Max. continuous: 75°C
  • Min. continuous: -40°C without impact
UPC 783585186832

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 10

Resources/Downloads