text.skipToContent text.skipToNavigation

DS120OW

by Hubbell Wiring Device-Kellems 

Catalog ID: DS120OW

Switches and Lighting Controls, Decorator Switch, Specification Grade, Single Pole, 20A 120/277V AC, Back and Side Wired, Office White

  • Thread cleaning captive mounting screw
  • Steel, zinc plated bridge is corrosion resistant
  • Automatic self-grounding staple

Product Details

General

Color Office White
Item Type Single Pole Style Line Decorator Switch
Material Thermoplastic
Number Of Poles Single Pole
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. solid and stranded copper wire only
Series General Purpose
Style Single Pole
Type Rocker/Decorator
UPC 783585151311

Dimensions

Dimensions 4.28 in x 1.43 in x 1.54 in
Height 1.54 in
Length 4.28 in
Weight 0.2 lb
Width 1.43 in

Electrical Ratings

Amperage Rating 20 A
Connectivity Back and Side Wired
Current / Amperage Rating 20 A
Current Rating 20 A
Dielectric Strength Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max. 30°C maximum at rated current
Voltage Rating 120-277 VAC

Conductor Related

Wire Size #14 AWG to #10 AWG

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 10

Resources/Downloads