
Brand: Hubbell Wiring Device-Kellems
Catalog ID: DS320LV
Catalog Number
DS320LV
Color
Brown
EU RoHS Indicator
Contact Manufacturer
Series
General Purpose
Style
Three Way
Type
Rocker/Decorator
UPC
783585565361
Amperage Rating
5 A
Voltage Rating
24 VDC
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
10