text.skipToContent text.skipToNavigation

DSL315BK

by Hubbell Wiring Device-Kellems 

Catalog ID: DSL315BK

Switches and Lighting Controls, Spec Grade, Decorator Switches, General Purpose AC, Three Way, 15A 120/277V AC, Back and Side Wired, Pre-Wired with 8" #12 THHN, Black

  • Labor Saving
  • Thread cleaning captive mounting screw
  • Steel, zinc plated bridge is corrosion resistant

Product Details

General

Action SPDT
Application 8" #12 AWG THHN
Color Black
Item Type Three Way Style Line Decorator Switch
Material Polycarbonate
Number Of Poles Single Pole
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 15A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - 8" #12 AWG THHN
Series General Purpose
Style Three Way
Type Rocker/Decorator
UPC 783585151038

Dimensions

Dimensions 4.12 in x 1.73 in x 1.61 in
Height 1.61 in
Length 4.12 in
Width 1.73 in

Electrical Ratings

Amperage Rating 15 A
Connectivity Pre-Wired
Current / Amperage Rating 15 A
Current Rating 15 A
Dielectric Strength Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max. 30°C maximum at rated current
Voltage Rating 120-277 VAC

Conductor Related

Wire Size #12 AWG

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 50

Resources/Downloads