WBP_DSL315_PRODIMAGE
WBP_DSL315_PRODIMAGE

Spec Grade, Decorator Switches, General Purpose AC, Three Way, 15A 120/277V AC, Back and Side Wired, Pre-Wired with 8" #12 THHN, Brown

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

DSL315

Switches and Lighting Controls, Spec Grade, Decorator Switches, General Purpose AC, Three Way, 15A 120/277V AC, Back and Side Wired, Pre-Wired with 8" #12 THHN, Brown

  • Labor Saving
  • Thread cleaning captive mounting screw
  • Steel, zinc plated bridge is corrosion resistant

Product details

General

Action
SPDT
Application
8" #12 AWG THHN
Color
Brown
EU RoHS Indicator
No
Item Type
Three Way Style Line Decorator Switch
Material
Polycarbonate
Number Of Poles
Single Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 15A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - 8" #12 AWG THHN
Series
General Purpose
Style
Three Way
Type
Rocker/Decorator
UPC
783585151014

Dimensions

Dimensions
4.12 in x 1.73 in x 1.61 in
Height
1.61 in
Length
4.12 in
Width
1.73 in

Electrical Ratings

Amperage Rating
15 A
Connectivity
Pre-Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max.
30°C maximum at rated current
Voltage Rating
120-277 VAC

Conductor Related

Wire Size
#12 AWG

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
50