HUBBELL
Switches and Lighting Controls, Dimmer, Rotary Dimmer, Single Pole, 1000W, Beige
Image of AR101 Switches and Lighting Controls, Dimmer, Rotary Dimmer, Single Pole, 1000W, Beige
Discontinued

Switches and Lighting Controls, Dimmer, Rotary Dimmer, Single Pole, 1000W, Beige

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AR101

Switches and Lighting Controls, Dimmer, Rotary Dimmer, Single Pole, 1000W, Beige

  • Rotary Dimmer
  • Single Pole
  • 1000W

General

Catalog Number

AR101

Color

Beige

EU RoHS Indicator

No

Item Type

Rotary Control Dimmer

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental - Operating Temperatures - Max Continuous -75°C, Minimum- -40°C Without Impact

Series

Architectural Grade

Specifications

  • Dimmer Style - Architectural Grade Rotary
  • Product Type - Dimmers
  • Switch Type - Single Pole

Style

Single Pole

Type

Rotary Control

UPC

783585224213

Dimensions

Weight

0.65 lb

Electrical Ratings

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Wattage

1000 W

Conductor Related

Number Of Poles

Single Pole

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

Environmental - Operating Temperatures - Max Continuous -75°C, Minimum- -40°C Without Impact

Logistics

Carton Quantity

10