WBP_AR63_PRODIMAGE
WBP_AR63_PRODIMAGE
Discontinued

Dimmer, Rotary Dimmer, Three Way, 600W, Beige

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

AR63

Three-Way Rotary Dimmer 600W.

Product details

General

Action
SPDT
Color
EU RoHS Indicator
No
Item Type
Rotary Control Dimmer
Number Of Poles
Single Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental - Operating Temperatures - Max Continuous -75°C, Minimum- -40°C Without Impact
Series
Architectural Grade
Style
Three Way
Type
Rotary Control
UPC
783585224206

Dimensions

Weight
0.55 lb

Electrical Ratings

Voltage Rating
120 VAC
Voltage Rating Description
120 VAC
Wattage
600 W

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10