WBP_AS1W_PRODIMAGE
WBP_AS1W_PRODIMAGE
Discontinued

Dimmer Replacement Part, Slide Dimmer Plate Kit, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

AS1W

Dimmer Replacement Part, Slide Dimmer Plate Kit, White

Product details

General

Color
White
EU RoHS Indicator
No
Item Type
Dimmer Replacement Part
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental - Operating Temperatures - Max Continuous -75°C, Minimum- -40°C Without Impact
Series
Accessories
Style
For AS63 and AS103
Type
Small Plate Kit - Slide
UPC
783585224091

Dimensions

Weight
0.05 lb

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
12