text.skipToContent text.skipToNavigation

1222PWI

By Hubbell Wiring Device-Kellems 

Catalog ID: 1222PWI

By Hubbell Wiring Device-Kellems
Catalog ID:  1222PWI
Switches and Lighting Controls, Hubbell- PRO Series, Toggle Switches, General Purpose AC, Double Pole, 20A120/277V AC, Back and Side Wired, Pre-Wired with 8" #12 THHN, Ivory
  • Steel, zinc plated bridge is corrosion resistant
  • Color Coded by Amperage makes inspection easy even when installed
  • Strip gauge for accurate wiring
Add to List

More Options

Where to Buy

Product Details

General

Application 8" #12 AWG THHN
Color Ivory
Number Of Poles Double Pole
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C,Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. solid and stranded copper wire only
Series Heavy Duty
Style Double Pole
Type Toggle
UPC 783585188164

Dimensions

Dimensions 4.18 in x 1.3 in x 1.83 in
Height 1.83 in
Length 4.18 in
Width 1.3 in

Electrical Ratings

Amperage Rating 20 A
Connectivity Pre-Wired
Current / Amperage Rating 20 A
Current Rating 20 A
Dielectric Strength Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max. 30°C maximum at rated current
Voltage Rating 120-277 VAC
Voltage Rating Description 120-277 VAC

Conductor Related

Wire Size #14 AWG to #10 AWG

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 50

Resources and Downloads