WBP_4801RED_PRODIMAGE
WBP_4801RED_PRODIMAGE
Discontinued

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 15A 120/277V AC, Back and Side Wired, Red

Brand:

Bryant

Catalog ID:

4801RED

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 15A 120/277V AC, Back and Side Wired, Red

Product details

General

Application
Back and Side Wired
Color
Red
Series
Extra Heavy Duty
Style
Single Pole
Type
Toggle
UPC
781786714335

Electrical Ratings

Amperage Rating
15 A
Current / Amperage Rating
15 A
Voltage Rating
120/277 VAC
Voltage Rating Description
120/277 VAC

Logistics

Carton Quantity
10

Resources and downloads