WBP_4801BI_PRODIMAGE
WBP_4801BI_PRODIMAGE

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Three Way, 15A 120/277V AC, Back and Side Wired, Ivory

Brand:

Bryant

Catalog ID:

4803BI

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Three Way, 15A 120/277V AC, Back and Side Wired, Ivory

Product details

General

Application
Back and Side Wired
Color
Ivory
Series
Heavy Duty
Style
Three Way
Type
Toggle
UPC
781786715325

Electrical Ratings

Amperage Rating
15 A
Current / Amperage Rating
15 A
Voltage Rating
120/277 VAC
Voltage Rating Description
120/277 VAC

Logistics

Carton Quantity
10