text.skipToContent text.skipToNavigation

4803BLA

by Bryant 

Catalog ID: 4803BLA

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Three Way, 15A 120/277V AC, Back and Side Wired, Light Almond

Product Details

General

Application Back and Side Wired
Color Light Almond
Series Heavy Duty
Style Three Way
Type Toggle
UPC 781786121041

Electrical Ratings

Amperage Rating 15 A
Current / Amperage Rating 15 A
Voltage Rating 120/277 VAC
Voltage Rating Description 120/277 VAC

Logistics

Carton Quantity 10

Resources/Downloads