HUBBELL
WBP_4901BLA_PRODIMAGE
WBP_4901BLA_PRODIMAGE

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired, Light Almond

Brand:

Bryant

Catalog ID:

4901BLA

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired, Light Almond

Product details

General

Application

Back and Side Wired

Catalog Number

4901BLA

Color

Light Almond

Series

Heavy Duty

Style

Single Pole

Type

Toggle

UPC

781786121065

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277 VAC

Logistics

Carton Quantity

10

Resources and downloads

Specifications