text.skipToContent text.skipToNavigation

4902BW

by Bryant 

Catalog ID: 4902BW

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Double Pole, 20A 120/277V AC, Back and Side Wired, White

Product Details

General

Application Back and Side Wired
Color White
Series Heavy Duty
Style Double Pole
Type Toggle
UPC 781786121102

Electrical Ratings

Amperage Rating 20 A
Current / Amperage Rating 20 A
Voltage Rating 120/277 VAC
Voltage Rating Description 120/277 VAC

Logistics

Carton Quantity 10

Resources/Downloads