text.skipToContent text.skipToNavigation

4903BRED

by Bryant 

Catalog ID: 4903BRED

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Three Way, 20A 120/277V AC, Back and Side Wired, Red

Product Details

General

Application Back and Side Wired
Color Red
Series Heavy Duty
Style Three Way
Type Toggle
UPC 781786715196

Electrical Ratings

Amperage Rating 20 A
Current / Amperage Rating 20 A
Voltage Rating 120/277 VAC
Voltage Rating Description 120/277 VAC

Logistics

Carton Quantity 10

Resources/Downloads