WBP_4903PLR120_PRODIMAGE
WBP_4903PLR120_PRODIMAGE

Switches and Lighting Controls, Pilot Light Industrial Grade, Toggle Switches, General Purpose AC, Three Way, 20A 120V AC, Back and Side Wired, Red

Brand:

Bryant

Catalog ID:

4903PLR120

Switches and Lighting Controls, Pilot Light Industrial Grade, Toggle Switches, General Purpose AC, Three Way, 20A 120V AC, Back and Side Wired, Red

Product details

General

Application
Back and Side Wired
Color
Red
Series
Extra Heavy Duty
Style
Three Way
Type
Toggle
UPC
781786490321

Electrical Ratings

Amperage Rating
20 A
Current / Amperage Rating
20 A
Voltage Rating
120 VAC
Voltage Rating Description
120 VAC

Logistics

Carton Quantity
10

Resources and downloads