WBP_HBL1209_PRODIMAGE
WBP_HBL1209_PRODIMAGE

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Replacement Key for Locking Switches, Metallic

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL1209

Replacement Locking Key for Locking Switches, Metallic.

  • Operates Current Style AC locking switch
  • Operates new and old style AC locking switch

Product details

General

Color
  • Metallic
  • Métallique
EU RoHS Indicator
Yes
Series
Extra Heavy Duty
Style
Key (Fork)
Type
UPC
783585431000

Dimensions

Weight
0.01 lb

Certifications And Compliance

Industry Standard(s)
Fed. Spec. W-S-896

Logistics

Carton Quantity
100