text.skipToContent text.skipToNavigation

HBL1386

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL1386

Switches and Lighting Controls, Extra Heavy Duty Industrial Grade, Toggle Switches, General Purpose AC, Double Pole Double Throw Center Off, 20A 120/277V AC, Back and Side Wired, Brown Toggle

  • Large brass binding head screws with deep slots
  • Abuse resistant nylon toggle
  • Strip gauge for accurate wiring

Maintained Contact

Product Details

General

Action DPDT
Application Back and Side Wired
Color Brown
Number Of Poles Double Pole
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. Solid and stranded copper wire only
Series Extra Heavy Duty
Style Double Pole Double Throw
Type Toggle
UPC 783585432649

Dimensions

Dimensions 4.06 in x 1.31 in x 1.89 in
Height 1.89 in
Length 4.06 in
Weight 0.25 lb
Width 1.31 in

Electrical Ratings

Amperage Rating 20 A
Connectivity Back and Side Wired
Current / Amperage Rating 20 A
Current Rating 20 A
Dielectric Strength Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max. 30°C maximum at rated current
Voltage Rating 120-277 VAC
Voltage Rating Description 120-277 VAC

Conductor Related

Wire Size #14 AWG to #10 AWG

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 10

Resources/Downloads