WBP_1223PWR_PRODIMAGE
WBP_1223PWR_PRODIMAGE

Hubbell- PRO Series, Toggle Switches, General Purpose AC, Four Way, 20A 120/277VAC, Back and Side Wired, Pre-Wired with 8" #12 THHN

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

1224PWR

Switches and Lighting Controls, Hubbell- PRO Series, Toggle Switches, General Purpose AC, Four Way, 20A 120/277VAC, Back and Side Wired, Pre-Wired with 8" #12 THHN, Red

  • Steel, zinc plated bridge is corrosion resistant
  • Color Coded by Amperage makes inspection easy even when installed
  • Strip gauge for accurate wiring

Product details

General

Action
DPDT
Application
8" #12 AWG THHN
Color
Red
EU RoHS Indicator
No
Number Of Poles
Double Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C,Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - #14 AWG min. - #10 AWG max. solid and stranded copper wire only
Series
Heavy Duty
Style
Four Way
Type
Toggle
UPC
783585188348

Dimensions

Dimensions
4.18 in x 1.3 in x 1.83 in
Height
1.83 in
Length
4.18 in
Width
1.3 in

Electrical Ratings

Amperage Rating
20 A
Connectivity
Pre-Wired
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max.
30°C maximum at rated current
Voltage Rating
120-277 VAC
Voltage Rating Description
120-277 VAC

Conductor Related

Wire Size
#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10