WBP_4921I_PRODIMAGE
WBP_4921I_PRODIMAGE

Industrial Grade, Toggle Switches, General Purpose AC, Momentary Single Pole-Double Throw Center Off, 20A 120/277V AC, Back and Side Wired

Brand:

Bryant

Catalog ID:

4921I

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Momentary Single Pole-Double Throw Center Off, 20A 120/277V AC, Back and Side Wired, Ivory.

Product details

General

Application
Back and Side Wired
Color
Series
Extra Heavy Duty
Style
Single Pole Double Throw
Type
Toggle
UPC
781786624078

Electrical Ratings

Amperage Rating
20 A
Current / Amperage Rating
20 A
Voltage Rating
120/277 VAC
Voltage Rating Description
120/277 VAC

Logistics

Carton Quantity
10

Resources and downloads