WBP_4901W_PRODIMAGE
WBP_4901W_PRODIMAGE

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired, White

Brand:

Bryant

Catalog ID:

4901W

Switches and Lighting Controls, Industrial Grade, Toggle Switches, General Purpose AC, Single Pole, 20A 120/277V AC, Back and Side Wired, White.

Product details

General

Application
Back and Side Wired
Color
Series
Extra Heavy Duty
Style
Single Pole
Type
Toggle
UPC
781786623897

Electrical Ratings

Amperage Rating
20 A
Current / Amperage Rating
20 A
Voltage Rating
120/277 VAC
Voltage Rating Description
120/277 VAC

Logistics

Carton Quantity
10

Resources and downloads