WBP_HBL22_PRODIMAGE
WBP_HBL22_PRODIMAGE

Commercial Grade, Panel Mount and Specialty Switches, Bat Handle Switches, Double Pole Double Throw 10A 250V/10A 125V, Screw Terminals,

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL22

Heavy Duty Panel Mount Toggle Switch with Bat Handle DPST, 10A 250V/20A 125V, s, Nickel Plated Toggle.

  • Nickel Plated for Corrosion Resistance

Product details

General

Action
DPST
Color
  • Metallic
  • Métallique
EU RoHS Indicator
No
Horsepower - Maximum
1.5
Item Type
Panel Mount and Bat Handle Switch
Mounting Method
Panel Mount
Number Of Poles
Double Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Environmental - Operating Temperatures - Max Continuous- 75 °C, Minimum -40 °C Without Impact
Series
Double Pole/Single Throw
Style
Screw Terminal
Type
General Purpose
UPC
783585017112

Dimensions

Dimensions
2.3 in x 0.76 in x 1.3 in
Height
1.3 in
Length
2.3 in
Weight
0.1 lb
Width
0.76 in

Electrical Ratings

Amperage Rating
10/20 A
Connectivity
Screw Terminals
Current / Amperage Rating
10/20 A
Voltage Rating
250/125 VAC

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
100