Push Button Switch, Single Pole, 20A 120/277V AC, Pilot Red
Request a Quote
Brand:
Bryant
Catalog ID:
4997PLR
Push Button Switch, Single Pole, 20A 120/277V AC, Pilot Red.
Product details
Resources and downloads
Product details
General
Color
EU RoHS Indicator
No
Series
Pilot Light
Style
Single Pole
UPC
781786499706
Electrical Ratings
Amperage Rating
20 A
Current / Amperage Rating
20 A
Voltage Rating
120 VAC
Voltage Rating Description
120 VAC
Logistics
Carton Quantity
10
Resources and downloads
Catalogs
Bryant Full Line Catalog