WBP_SNAP2101BRNA_PRODIMAGE
WBP_SNAP2101BRNA_PRODIMAGE
play
SNAPConnect Devices

Industrial/Commercial Grade, SNAPConnect Series, Decorator Switches, Single Pole, 15A 120/277V AC, Brown, North American

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SNAP2101BRNA

Switches and Lighting Controls, Industrial/Commercial Grade, SNAPConnect Series, Decorator Switches, Single Pole, 15A 120/277V AC, Brown, North American

SNAPConnect® Devices offer superior installation efficiency for new construction and renovations, while delivering safe, reliable connections. Instead of conventional wiring methods, SNAPConnect’s modular connector is installed during rough-in in lieu of pigtails. Once the walls are up, the protective covering is removed, and the terminal is simply snapped into the SNAPConnect device for a consistent connection every time. Once installed, SNAPConnect’s modular design enables simple device change-out by maintenance personnel.

  • Steel, zinc plated bridge is corrosion resistant
  • Thread cleaning captive mounting screw
  • Self-grounding staple assures continuity to wall box

SNAP Connect, Self-grounding

Product details

General

Color
Brown
EU RoHS Indicator
No
Item Type
Single Pole Style Line Decorator Switch
Material
Thermoplastic
Number Of Poles
Single Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 15A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - Uses SNAPConnect Connector
Series
General Purpose
Style
Single Pole
Type
Rocker/Decorator
UPC
783585189543

Dimensions

Dimensions
4.28 in x 1.44 in x 1.54 in
Height
1.54 in
Length
4.28 in
Width
1.44 in

Electrical Ratings

Amperage Rating
15 A
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max.
30°C maximum at rated current
Voltage Rating
120-277 VAC
Voltage Rating Description
120-277 VAC

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10

Resources and downloads