WBP_SNAP2101PLBKNA_PRODIMAGE
WBP_SNAP2101PLBKNA_PRODIMAGE
play
SNAPConnect Devices

Industrial/Commercial Grade, SNAPConnect Series, Decorator Switches, Pilot Single Pole, 15A 120/277V AC, North American.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SNAP2101PLBKNA

Switches and Lighting Controls,Industrial/Commercial Grade, SNAPConnect Series, Decorator Switches,Pilot Single Pole, 15A 120/277V AC, Black, North American.

SNAP Connect, Self-grounding, LED Indicator

Product details

General

Color
EU RoHS Indicator
No
Indicator
Light On with Load On
Indicator(s) Type
Red LED
Item Type
Single Pole Style Line Pilot Decorator Switch
Material
Thermoplastic
Number Of Poles
Single Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 15A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - Uses SNAPConnect Connector
Series
Pilot Light
Style
Single Pole
Type
Rocker/Decorator
UPC
783585186412

Dimensions

Dimensions
4.28 in x 1.44 in x 1.54 in
Height
1.54 in
Length
4.28 in
Width
1.44 in

Electrical Ratings

Amperage Rating
15 A
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max.
30°C maximum at rated current
Voltage Rating
120-277 VAC
Voltage Rating Description
120-277 VAC

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10

Resources and downloads