WBP_SNAP2121ILWNA_PRODIMAGE
WBP_SNAP2121ILWNA_PRODIMAGE
play
SNAPConnect Devices

Industrial/Commercial Grade, SNAPConnect Series, Decorator Switches, Illuminated Single Pole, 20A 120/277V AC, North American

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SNAP2121ILWNA

Switches and Lighting Controls, Industrial/Commercial Grade, SNAPConnect Series, Decorator Switches, Illuminated Single Pole, 20A 120/277V AC, White, North American.

SNAP Connect, Self-grounding, LED Indicator

Product details

General

Color
EU RoHS Indicator
No
Indicator
Light On with Load Off
Indicator(s) Type
Blue LED
Item Type
Single Pole Style Line Illuminated Decorator Switch
Material
Thermoplastic
Number Of Poles
Single Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - Uses SNAPConnect Connector
Series
Illuminated
Style
Single Pole
Type
Rocker/Decorator
UPC
783585186313

Dimensions

Dimensions
4.28 in x 1.44 in x 1.54 in
Height
1.54 in
Length
4.28 in
Width
1.44 in

Electrical Ratings

Amperage Rating
20 A
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max.
30°C maximum at rated current
Voltage Rating
120-277 VAC

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10