WBP_SNAP2103LANA_PRODIMAGE
WBP_SNAP2103LANA_PRODIMAGE
play
SNAPConnect Devices

Switches and Lighting Controls, Industrial/Commercial Grade, SNAPConnect Series, Decorator Switches, Three Way, 20A 120/277V AC, North American

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SNAP2123LANA

Switches and Lighting Controls, Industrial/Commercial Grade, SNAPConnect Series, Decorator Switches, Three Way, 20A 120/277V AC, Light Almond, North American.

SNAP Connect, Self-grounding

Product details

General

Action
SPDT
Color
EU RoHS Indicator
No
Item Type
Three Way Style Line Decorator Switch
Material
Thermoplastic
Number Of Poles
Single Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 20A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - Uses SNAPConnect Connector
Series
General Purpose
Style
Three Way
Type
Rocker/Decorator
UPC
783585189901

Dimensions

Dimensions
4.28 in x 1.44 in x 1.54 in
Height
1.54 in
Length
4.28 in
Width
1.44 in

Electrical Ratings

Amperage Rating
20 A
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max.
30°C maximum at rated current
Voltage Rating
120-277 VAC
Voltage Rating Description
120-277 VAC

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10

Resources and downloads