WBP_SNAP1201BKNA_PRODIMAGE
WBP_SNAP1201BKNA_PRODIMAGE
play
SNAPConnect Devices
WBP_SNAP2101BK_SNAPSPCONSTR_PRODIMAGE

Switches and Lighting Controls, Industrial/Commercial Grade, SNAPConnect Series, Toggle Switches, Single Pole, 15A 120/277V AC Toggle, North American

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

SNAP1201BKNA

Switches and Lighting Controls, Industrial/Commercial Grade, SNAPConnect Series, Toggle Switches, Single Pole, 15A 120/277V AC, Black Toggle, North American.

SNAP Connect, Automatic self-grounding

Product details

General

Color
EU RoHS Indicator
No
Item Type
Single Pole Toggle Switch
Material
Thermoplastic
Number Of Poles
Single Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Dielectric Voltage - Withstands 1500V AC minimum for 1 minute
  • Electrical - Max. Continuous Current - 15A
  • Electrical - Max. Working Voltage - 277V AC
  • Electrical - Overload - Minimum 4.8 times rated current for 100 cycles
  • Electrical - Temperature Rise - 30°C maximum at rated current
  • Environmental - Flammability - UL 94V-2
  • Environmental - Operating Temperature - Max. continuous: 75°C, Min. continuous: -40°C without impact
  • Mechanical - Terminal Accommodations - Uses SNAPConnect Connector
Series
General Purpose
Style
Single Pole
Type
Toggle
UPC
783585186047

Dimensions

Dimensions
4.18 in x 1.3 in x 1.74 in
Height
1.74 in
Length
4.18 in
Width
1.3 in

Electrical Ratings

Amperage Rating
15 A
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 1500V AC minimum for 1 minute
Temperature Rise - Max.
30°C maximum at rated current
Voltage Rating
120-277 VAC
Voltage Rating Description
120-277 VAC

Certifications And Compliance

Industry Standard(s)
UL Listed

Logistics

Carton Quantity
10

Resources and downloads