WBP_GFPIL30125LKA_PRODIMAGE
WBP_GFPIL30125LKA_PRODIMAGE
Discontinued

GFPIL30125LKA

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

GFPIL30125LKA

30A/125V INLINE L5-30 LOCKING AUTO.

Set manuel

Product details

General

Application
Color
Construction
Fabricated
EU RoHS Indicator
No
Item Type
Industrial Grade
Material - Insulation
Elastomer
Material - Jacket
PVC
Performance
  • Electrical - Dielectric Withstand - 1500 VRMS across contact, 4000 VRMS between conductors & enclosure
  • Electrical - Operating Voltage Range - 85% to 110%
  • Electrical - Rated Voltage - 120V AC, 240V AC, 120/240V AC, 3Ø 250V AC, 3Ø 120/208V AC
  • Electrical - Surge Withstand - 6000V impulse, 0.5 ms rise time 100kHz ringing frequency
  • Environmental - Construction - Industrial grade design
  • Environmental - Housing Rating - UL Type 4X
  • Environmental - Leakage Current - At 93% Humidity leakage current is zero
  • Environmental - Operating Temperature - -35°C to 66°C, -30°F to 150°F.
  • Environmental - Type - Meets UL943 Class A GFCI
Series
Extra Heavy Duty
Style
Automatic Set
Temperature Rating
De -35 degrés C à 66 degrés C (de -30 degrés F à 150 degrés F)
Type
UPC
783585692142

Dimensions

Outside Diameter
0.335
Weight
2.25 lb

Electrical Ratings

Amperage Rating
30 A
Connectivity
Plug-In
Current / Amperage Rating
30 A
Current Rating
30 A
Voltage Rating
120 VAC
Voltage Rating Description
120 VAC

Conductor Related

Conductor Size
#10 AWG
Conductor Type
Copper
Number of Conductors
3
Strands
Multi

Certifications And Compliance

Industry Standard(s)
UL Listed
Nema Rating
L5-30