WBP_GFP15A_PRODIMAGE
WBP_GFP15A_PRODIMAGE

Power Protection Products, GFCI Plugs, Commercial, Auto Set, 15A 125V AC, 5-15R, Plug Only, 4-6 mA Trip Level, Black

Brand:

Bryant

Catalog ID:

GFP15A

Power Protection Products, GFCI Plugs, Commercial, Auto Set, 15A 125V AC, 5-15R, Plug Only, 4-6 mA Trip Level, Black

Auto Set

Product details

General

Application
Wired On GFCI Protection
Color
Black
Construction
Fabricated
EU RoHS Indicator
Yes
Item Type
Industrial/Commercial Grade
Material - Insulation
Elastomer
Material - Jacket
PVC
OEM Brand Name
Hubbell Bryant
Series
Commercial
Style
Automatic Set
Temperature Rating
-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)
Type
Plugs
UPC
781786615014

Dimensions

Outside Diameter
0.35
Weight
0.35 lb

Electrical Ratings

Amperage Rating
15 A
Connectivity
Plug-In, Wired On
Current / Amperage Rating
15 A
Current Rating
15 A
Voltage Rating
125 V
Voltage Rating Description
125 V

Conductor Related

Conductor Size
#14 AWG
Conductor Type
Copper
Number of Conductors
3
Strands
Multi

Certifications And Compliance

Nema Rating
5-15P

Logistics

Carton Quantity
10