WBP_GFPIL20125LKA_PRODIMAGE
WBP_GFPIL20125LKA_PRODIMAGE
Discontinued

GFPIL20125LKA

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

GFPIL20125LKA

20A/125V INLINE L5-20 LOCKING AUTO.

Auto Set

Product details

General

Application
Line Cord with Male/Female Ends
Color
Construction
Fabricated
EU RoHS Indicator
Yes
Item Type
Twist-Lock®
Material - Insulation
Elastomer
Material - Jacket
PVC
Series
Heavy Duty
Style
Automatic Set
Temperature Rating
-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)
Type
Line Cord
UPC
783585692104

Dimensions

Outside Diameter
0.3
Weight
2.6 lb

Electrical Ratings

Amperage Rating
20 A
Connectivity
Plug-In
Current / Amperage Rating
20 A
Current Rating
20 A
Voltage Rating
120 VAC
Voltage Rating Description
120 VAC

Conductor Related

Conductor Size
#14 AWG
Conductor Type
Copper
Number of Conductors
3
Strands
Multi

Certifications And Compliance

Industry Standard(s)
UL Listed