WBP_GF5262SGYEL_PRODIMAGE
WBP_GF5262SGYEL_PRODIMAGE
play
Autoguard GFCI Receptacles
play
Tamper-Resistant Receptacles
play
Marine Electrical Products
Discontinued

GF5262SGYEL

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

GF5262SGYEL

15A, 125V Industrial Grade, Tamper-Resistant, Weather-Resistant, Ground Fault Receptacle, Yellow.

  • Heavy duty robust construction, high impact resistant polyester housing
  • Corrosion Resistant: nickel-plated face contacts, mounting strap, line/load terminals and terminal clamps, stainless steel screws
  • Patented auto monitor, power denial technology

Product details

General

Color
EU RoHS Indicator
Contact Manufacturer
Series
Extra Heavy Duty
Type
Tamper-Resistant/Weather-Resistant
UPC
783585581415

Electrical Ratings

Current / Amperage Rating
15 A

Logistics

Carton Quantity
10

Resources and downloads