text.skipToContent text.skipToNavigation

GFST83GYTRB

By Bryant 

Catalog ID: GFST83GYTRB

By Bryant
Catalog ID:  GFST83GYTRB
20A COMM HG SELF TEST TR ALARM GFR GRAY
Add to List

More Options

Where to Buy

Product Details

General

Color Gray
Number Of Poles 2-Pole
Series Hospital Grade
Style Tamper-Resistant
Type Heavy Duty
UPC 781786390263

Electrical Ratings

Amperage Rating 20 A
Current / Amperage Rating 20 A
Voltage Rating 125 V
Voltage Rating Description 125 V

Conductor Related