text.skipToContent text.skipToNavigation

GFST83TRB

by Bryant 

Catalog ID: GFST83TRB

20A COMM HG SELF TEST TR ALARM GFR BROWN

Product Details

General

Color Brown
Number Of Poles 2-Pole
Series Hospital Grade
Style Tamper-Resistant
Type Heavy Duty
UPC 781786390287

Electrical Ratings

Amperage Rating 20 A
Current / Amperage Rating 20 A
Voltage Rating 125 V
Voltage Rating Description 125 V

Conductor Related

Number Of Wires 3-Wire

Certifications and Compliance

Nema Rating 5-20R

Logistics

Carton Quantity 25

Resources/Downloads