text.skipToContent text.skipToNavigation

GFST83WTRNL

By Bryant 

Catalog ID: GFST83WTRNL

By Bryant
Catalog ID:  GFST83WTRNL
20A COM HG SELFTEST TR NIGHTLIGHT GF WH
Add to List

More Options

Where to Buy

Product Details

General

Color White
Number Of Poles 2-Pole
Series Hospital Grade
Style Tamper-Resistant
Type Heavy Duty
UPC 781786151215

Electrical Ratings

Amperage Rating 20 A
Current / Amperage Rating 20 A
Voltage Rating 125 V
Voltage Rating Description 125 V

Conductor Related