text.skipToContent text.skipToNavigation

GFBFHP20R

by Hubbell Wiring Device-Kellems 

Catalog ID: GFBFHP20R

Power Protection Products, GFCI,Receptacle, Blank Face, 20A 125V, HP Rated, Red

Product Details

General

Color Red
Series Heavy Duty
Style Blank Face, 1.5HP
Type Standard
UPC 883778450068

Electrical Ratings

Current / Amperage Rating 20 A
Voltage Rating Description 125 V

Logistics

Carton Quantity 10

Resources/Downloads

Installation/Instruction Manual (IOM)

Engineering Drawing