WBP_GFRST15GY_PRODIMAGE
WBP_GFRST15GY_PRODIMAGE
WBP_GFRST15GY_side-R_PRODIMAGE
WBP_GFRST15GY_side-L_PRODIMAGE
+1
WBP_GFRST15GY_front_PRODIMAGE
Discontinued

Replaced By GFR15GRY - Heavy Duty Commercial AUTOGUARD® Self-Test GFCI Receptacle, 15A, Gray

Brand:

Bryant

Catalog ID:

GFRST15GY

Power Protection Devices, Receptacle, Self Test, GFCI, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Gray

Product details

General

Color
  • Gray
EU RoHS Indicator
Contact Manufacturer
Series
Heavy Duty
Style
Standard
Type
  • Standard
  • Standard
UPC
883778122026

Electrical Ratings

Amperage Rating
15 A
Current / Amperage Rating
15 A
Voltage Rating Description
125 V

Certifications And Compliance

Industry Standard(s)
Meets All NEC® Requirements
Nema Rating
5-15R

Logistics

Carton Quantity
10
Pallet Quantity
2240