text.skipToContent text.skipToNavigation

GFRST15WU

by Hubbell Wiring Device-Kellems 

Catalog ID: GFRST15WU

Straight Blade Devices, Receptacle, GFCI, Commercial Grade, Self Test, 15A 125V, 2-Pole 3-Wire Grounding, White, US Product

  • Patented AUTOGUARD® self test technology
  • Internal back wiring clamp and guide for quick and secure termination
  • Triple wipe construction

Product Details

General

Color White
Series Heavy Duty
Style Assembled In USA
Type Standard
UPC 883778124181

Electrical Ratings

Current / Amperage Rating 15 A
Voltage Rating Description 125 V

Certifications and Compliance

Industry Standard(s) Meets All NEC® Requirements
Nema Rating 5-15R

Logistics

Carton Quantity 10

Resources/Downloads