WBP_GFRST20W_PRODIMAGE
WBP_GFRST20W_PRODIMAGE
WBP_GFRST20W_front_PRODIMAGE
WBP_GFRST20W_side-R_PRODIMAGE
+1
WBP_GFRST20W_side-L_PRODIMAGE
Discontinued

Replaced By GFR20W - Heavy Duty Commercial AUTOGUARD® Self-Test GFCI Receptacle, 20A, White

Brand:

Bryant

Catalog ID:

GFRST20W

Power Protection Devices, Receptacle, Self Test, GFCI, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White

  • Patented AUTOGUARD® self test technology
  • Internal back wiring clamp and guide for quick and secure termination
  • Triple wipe construction

Product details

General

Color
EU RoHS Indicator
Contact Manufacturer
Series
Heavy Duty
Style
Standard
Type
  • Standard
  • Standard
UPC
883778122156

Electrical Ratings

Amperage Rating
20 A
Current / Amperage Rating
20 A
Voltage Rating Description
125 V

Certifications And Compliance

Industry Standard(s)
Meets All NEC® Requirements
Nema Rating
5-20R

Logistics

Carton Quantity
10
Pallet Quantity
2240